Product C3-T32X/120VAC
Comat Releco by TURCK
Signal Relay
Ident. no.: R5016- 3 Pole, changeover twin contacts
- Contact Rating: 6A/250V AC1, 6A/30V DC1
- Coil Voltage: 120 VAC

Technical Data
Device type | Signal Relay |
Contacts | 3 changeover twin contacts |
Contact rating | 6A/250V AC1, 6A/30V DC1 |