Product C7-X10/024VDC
Comat Releco by TURCK
Miniature, Power Relay
Ident. no.: R5021- 1 Pole, serial contact
- Contact Rating: 10A/250V AC1, 6A/110V DC1
- Coil Voltage: 24 VDC

General data
Customs tariff number | 8536410050 |
Country of origin | CN |
Weight | 38.58 g |
Technical Data
Device type | Miniature, Power Relay |
Contacts | 1 serial contact normally open |
Contact rating | 10A/250V AC1, 6A/110V DC1 |