Product C7-G20X/024VDC
Comat Releco by TURCK
Miniature, Power Relay
Ident. no.: R5095- 2 Pole, normally open contacts
- Contact Rating: 10A/250V AC1, 0.8A/110V DC1
- Coil Voltage: 24 VDC

General data
| Customs tariff number | 8536410050 |
| Country of origin | CN |
| Weight | 38.58 g |
Technical Data
| Device type | Miniature, Power Relay |
| Contacts | 2 normally open contacts |
| Contact rating | 10A/250V AC1, 0.8A/110V DC1 |

