Product C7-A10X/120VAC
Comat Releco by TURCK
Miniature, Power Relay
Ident. no.: R5099-2- 1 Pole, changeover contact
- Contact Rating: 16A/250V AC1, 0.5A/110V DC1
- Coil Voltage: 120 VAC

General data
| Customs tariff number | 8536490080 |
| Country of origin | ES |
| Weight | 35.18 g |
Technical Data
| Device type | Miniature, Power Relay |
| Contacts | 1 changeover contact |
| Contact rating | 16A/250V AC1, 0.5A/110V DC1 |

