Product R7-A20D/024VDC
Comat Releco by TURCK
Railway Relay
Ident. no.: R5130- 2 changeover contacts
- Contact Rating: 10A/250V AC1, 10A/30V DC1
- Coil Voltage: 24 VDC

General data
| Customs tariff number | 8536490050 |
| Country of origin | ES |
| Weight | 37.648 g |
Technical Data
| Device type | Railway Relay |
| Contacts | 2 changeover contacts |
| Contact rating | 10A/250V AC1, 10A/30V DC1 |

