Product C7-A20/024VAC
Comat Releco by TURCK
Miniature, Power Relay
Ident. no.: R6000- 2 Pole, changeover contacts
- Contact Rating: 10A/250V AC1, 0.5A/110V DC1
- Coil Voltage: 24 VAC

General data
| Customs tariff number | 8536410050 |
| Country of origin | CN |
| Weight | 39.49 g |
Technical Data
| Device type | Miniature, Power Relay |
| Contacts | 2 changeover contacts |
| Contact rating | 10A/250V AC1, 0.5A/110V DC1 |

