Product C9-E21X/120VAC
Comat Releco by TURCK
Miniature, Sensitive Relay
Ident. no.: R6083- 2 Pole, changeover contacts
- Contact Rating: 5A/250V AC1, 5A/30V DC1
- Coil Voltage: 120 VAC

General data
| Customs tariff number | 8536490080 |
| Country of origin | CN |
| Weight | 37.22 g |
Technical Data
| Device type | Miniature, Sensitive Relay |
| Contacts | 2 changeover contacts |
| Contact rating | 5A/250V AC1, 5A/30V DC1 |

