Product C9-A41X/024VAC
Comat Releco by TURCK
Miniature, Control Relay
Ident. no.: R6128- 4 Pole, changeover contacts
- Contact Rating: 5A/250V AC1, 5A/30V DC1
- Coil Voltage: 24 VAC

General data
Customs tariff number | 8536410050 |
Country of origin | CN |
Weight | 39.49 g |
Technical Data
Device type | Miniature, Control Relay |
Contacts | 4 changeover contacts |
Contact rating | 5A/250V AC1, 5A/30V DC1 |