Product S9-M
Comat Releco by TURCK
Socket base for C9 relays
Ident. no.: R6160- DIN-rail/Panel Mounting
- Screw Terminals
- Rated Load: 6A/250V

General data
Customs tariff number | 8536904000 |
Country of origin | CN |
Weight | 26.33 g |
Technical Data
Device type | Socket base for C9 relays |
Socket Design | DIN rail / panel, screw terminals, 2 connection level |