Product C10-A10X/012VAC
Comat Releco by TURCK
Interface, Power Relay
Ident. no.: R6651- 1 Pole, changeover contact
- Contact Rating: 10A/250V AC, 10A/30V DC
- Coil Voltage: 12 VAC

General data
| Customs tariff number | 8536410050 |
| Country of origin | IN |
| Weight | 20.43 g |
Technical Data
| Device type | Interface, Power Relay |
| Contacts | 1 changeover contact |
| Contact rating | 10A/250V AC, 10A/30V DC |

