Product C10-T13X/012VDC
Comat Releco by TURCK
Interface, Control Relay
Ident. no.: R6769- 1 Pole, changeover twin contact
- Contact Rating: 6A/250V AC1, 6A/30V DC1
- Coil Voltage: 12 VDC

General data
| Customs tariff number | 8536410050 |
| Country of origin | IN |
| Weight | 24.51 g |
Technical Data
| Device type | Interface, Control Relay |
| Contacts | 1 change-over twin contact |
| Contact rating | 6A/250V AC1, 6A/30V DC1 |

