Product S10
Comat Releco by TURCK
Socket base for C10,CSS relays
Ident. no.: R6800- DIN-rail/Panel Mounting
- Screw Terminals
- Rated Load: 10A/250V

General data
| Customs tariff number | 8536908585 |
| Country of origin | CN |
| Weight | 23.83 g |
Technical Data
| Device type | Socket base for C10,CSS relays |
| Socket Design | DIN rail / panel, screw terminals, 1 connection level |

