Product C12-A21X/024VDC
Comat Releco by TURCK
Interface, Power Relay
Ident. no.: R6901- 2 changeover contacts
- Contact Rating: 5A/250V AC1, 5A/30V DC1
- Coil Voltage: 24 VDC

General data
Customs tariff number | 8536410050 |
Country of origin | IN |
Weight | 23.83 g |
Technical Data
Device type | Interface, Power Relay |
Contacts | 2 changeover contacts |
Contact rating | 5A/250V AC1, 5A/30V DC1 |