Product S12
Comat Releco by TURCK
Socket base for C12 relays
Ident. no.: R6905- DIN-rail/Panel Mounting
- Screw Terminals
- Rated Load: 5A/250V

General data
| Customs tariff number | 8538908180 |
| Country of origin | CN |
| Weight | 34.5 g |
Technical Data
| Device type | Socket base for C12 relays |
| Socket Design | DIN rail / panel, screw terminals, 1 connection level |

