Product C12-A21X/024VAC
Comat Releco by TURCK
Interface, Power Relay
Ident. no.: R6906- 2 Pole, changeover contacts
- Contact Rating: 5A/250V AC1, 5A/30V DC1
- Coil Voltage: 24 VAC

General data
| Customs tariff number | 8536410050 |
| Country of origin | IN |
| Weight | 24.06 g |
Technical Data
| Device type | Interface, Power Relay |
| Contacts | 2 changeover contacts |
| Contact rating | 5A/250V AC1, 5A/30V DC1 |

