Product C3-A30/240VDC
Comat Releco by TURCK
Power Relay, 11-pin
Ident. no.: R6911- 3 Pole, changeover contacts
- Contact Rating: 10A/250V AC1, 0.5A/110V DC1
- Coil Voltage: 240 VDC

General data
| Customs tariff number | 8536490080 |
| Country of origin | IN |
| Weight | 91.69 g |
Technical Data
| Device type | Power Relay, 11-pin |
| Contacts | 3 changeover contacts |
| Contact rating | 10A/250V AC1, 0.5A/110V DC1 |

