Product C3-G30X/120-125VDC
Comat Releco by TURCK
Power Relay
Ident. no.: R8708- 3 Pole, normally open contacts
- Contact Rating: 10A/250V AC1, 1.2A/110V DC1
- Coil Voltage: 125 VDC

General data
| Customs tariff number | 8536490080 |
| Country of origin | IN |
| Weight | 95.32 g |
Technical Data
| Device type | Power Relay |
| Contacts | 3 normally open contacts |
| Contact rating | 10A/250V AC1, 1.2A/110V DC1 |

