Product CRINT-BR20-BK (BAG 5 PCS)
Comat Releco by TURCK
CRINT Accessory
Ident. no.: R8762- Bridge Bar, black
- Connection strip with 20 pins

General data
| EAN | 4047101682496 |
| Customs tariff number | 8536908585 |
| Country of origin | CN |
| Weight | 40.85 g |
Technical Data
| Device type | CRINT Accessory |

