Product CRINT-C115/DC24V
Comat Releco by TURCK
CRINT, Slim Interface Relay
Ident. no.: R8804- 1 changeover contact
- Contact Rating: 10A/250V AC, 10A/30V DC
- Coil Voltage: 48 VDC

General data
| Customs tariff number | 8536410050 |
| Country of origin | CN |
| Weight | 32.68 g |
Technical Data
| Device type | CRINT, Slim Interface Relay |
| Contacts | 1 changeover contact |
| Contact rating | 10A/250V AC, 10A/30V DC |

