Product S5-SSY
Comat Releco by TURCK
Socket base for C5 relays
Ident. no.: R8807- DIN-rail/Panel Mounting
- Screw Terminals
- Rated Load: 16A/400V

General data
| Customs tariff number | 8536908585 |
| Country of origin | CN |
| Weight | 87.61 g |
Technical Data
| Device type | Socket base for C5 relays |
| Socket Design | DIN rail / panel, screw terminals, 2 connection level |

