Product C4-A48FX/024VDC
Comat Releco by TURCK
Signal Relay
Ident. no.: R8810- 4 Pole, changeover contacts
- Contact Rating: 10A/250V AC1, 0.5A/110V DC1
- Coil Voltage: 24 VDC

General data
| Customs tariff number | 8536410050 |
| Country of origin | CN |
| Weight | 89.42 g |
Technical Data
| Device type | Signal Relay |
| Contacts | 4 changeover contacts |
| Contact rating | 10A/250V AC1, 0.5A/110V DC1 |

