Product CRINT-C112/UC110-125V
Comat Releco by TURCK
CRINT, Slim Interface Relay
Ident. no.: R9937- 1 Pole, changeover contact
- Combined relay and socket
- Screw terminal

General data
| Customs tariff number | 8536490080 |
| Country of origin | CN |
| Weight | 31.77 g |
Technical Data
| Device type | CRINT, Slim Interface Relay |
| Contacts | 1 changeover contact |
| Contact rating | 6A/250V AC1, 6A/30V DC1 |

