Product C4-A40X/110VDC
Comat Releco by TURCK
Power Relay
Ident. no.: R9951- 4 Pole, changeover contacts
- Contact Rating: 10A/250V AC1, 0.5A/110V DC1
- Coil Voltage: 110 VDC

General data
Customs tariff number | 8536490080 |
Country of origin | CN |
Weight | 87.15 g |
Technical Data
Device type | Power Relay |
Contacts | 4 changeover contacts |
Contact rating | 10A/250V AC1, 0.5A/110V DC1 |