Product C5-X10FX/024VDC
Comat Releco by TURCK
High Power Relay
Ident. no.: R9954- 1 Pole, serial contact
- Contact Rating: 16A/400V AC1, 7A/110V DC1
- Coil Voltage: 24 VDC

General data
| Customs tariff number | 8536410050 |
| Country of origin | CN |
| Weight | 83.52 g |
Technical Data
| Device type | High Power Relay |
| Contacts | 1 serial contact normally open |
| Contact rating | 16A/400V AC1, 7A/110V DC1 |

