Product C2-A20FX/032VDC
Comat Releco by TURCK
Power Relay, 8-pin
Ident. no.: R9960- 2 Pole, changeover contact
- 10A/250V AC1, 0.5A/110V DC1
- Coil Voltage: 32 VDC

General data
| Customs tariff number | 8536410050 |
| Country of origin | IN |
| Weight | 92.6 g |
Technical Data
| Device type | Power Relay, 8-pin |
| Contacts | 2 changeover contacts |
| Contact rating | 10A/250V AC1, 0.5A/110V DC1 |

