Product S5-M
Comat Releco by TURCK
Socket base for C5 relays
Ident. no.: R9976- DIN-rail/Panel Mounting
- Screw Terminals
- Rated Load: 16A/400V

General data
| EAN | 4047101695830 |
| Customs tariff number | 8536908585 |
| Country of origin | CN |
| Weight | 98.96 g |
Technical Data
| Device type | Socket base for C5 relays |
| Socket Design | DIN rail / panel, screw terminals, 3 connection level |

