Product S7-C
Comat Releco by TURCK
Socket base for C7 relays
Ident. no.: R9977- DIN-rail/Panel Mounting
- Screw Terminals
- Rated Load: 10A/250V, 16A for 1 pole

General data
| Customs tariff number | 8536904000 |
| Country of origin | CN |
| Weight | 38.13 g |
Technical Data
| Device type | Socket base for C7 relays |
| Socket Design | DIN rail / panel, screw terminals, 1 connection level |

