Product  JBBS-57-E811

Passive Junction Box for DeviceNet

8-Port without Cable

Ident. no.: U0205
    • 8 × M12 female connector, 5-pin
    • 1 × 7/8″ female connector, 5-pin
    • 1 × 7/8″ male connector, 5-pin
    • Protection class: IP67
    • Integrated terminating resistor (switchable)
    • Cable shielding: capacitive or direct connection to housing potential selectable via switch
    • Isolated support terminal for optional protective conductor incorporated in cable
    • Powder-coated die-cast aluminum housing
    • Pressure compensation element protects against condensation
    • Connection of the housing potential via M5 × 1 bolt
#

General data

EAN 4047101020342
Customs tariff number 85366990990
Country of origin MX
Weight 696.264 g

Technical Data

Connection technology signal M12
Protection class IP67

Select Country

Turck worldwide

to top