Product SE-44M-E924
Industrial Ethernet
Managed Switch
Ident. no.: U3-00775- 10/100 Mbps
- Auto-sensing, 10/100M, half/full duplex, auto-negotiating
- Auto cross-over, auto-polarity
- Automatic address learning, aging and migration
- Store and forward wire-speed switching
- IEEE 802.3, 802.3u, 802.3x, 802.3D/w, 802.3p, 802.3Q
- Real-Time-Ring™ or Rapid Spanning Tree (RSTP)
- SNMPv1 and v2 network management
- SNMPv3 authentication & encryption for security
- SNMP notifications
- IGMP for multicast filtering (snooping and querying)
- Broadcast and multicast storm protection
- RMON and port mirroring
- Security with HTTPS, SSL, SSH, SNMPv3
- Easy configuration via web
- 8 ports + 1 RS232 configuration port
- Ethernet connection: 4-pole, M12 D-coded
- Power supply: 5-pole, 7/8”
- Protection class: IP67

General data
EAN | 4047101042405 |
eCl@ss-Code (V5.1.4): | 19170130 -/- Netzwerk-Switch (allgemeine Anwendung) |
Customs tariff number | 85176200000 |
Country of origin | US |
Weight | 1059 g |
Technical Data
Device type | Ethernet switch |
Fieldbus connection technology | M12 × 1 female connector, 4-pin, D-coded |
Transmission rate Ethernet | 10/100 Mbps |
Number of Ethernet ports | 8 ports (managed) + 1 RS232 config. port |
Connection technology Ethernet | 8 × M12, 4-pin, D-coded |
Ambient temperature | -40…+75 °C |
Protection class | IP67 |