Product SE-84X-E524
Industrial Ethernet
Unmanaged Switch
Ident. no.: U7960- 10/100 Mbps
- Auto-sensing, 10/100M, half/full duplex, auto-negotiating
- Auto cross-over, auto-polar
- Automatic address learning, aging and migration
- Store and forward wire-speed switching
- IEEE 802.3, 802.3u, 802.3x
- 5 ports
- Ethernet connection: 8-pole, M12
- Power supply: 5-pole, 7/8”
- Protection class: IP67

General data
EAN | 4047101042368 |
eCl@ss-Code (V5.1.4): | 19170130 -/- Netzwerk-Switch (allgemeine Anwendung) |
Customs tariff number | 85176200000 |
Country of origin | US |
Weight | 720 g |
Technical Data
Device type | Ethernet switch |
Fieldbus connection technology | Female connector, M12 x 1, 8-pin |
Transmission rate Ethernet | 10/100 Mbps |
Number of Ethernet ports | 5 ports |
Connection technology Ethernet | 5 × M12, 8-pin, A-coded |
Ambient temperature | -40…+75 °C |
Protection class | IP67 |