Product FDN20-BKT-DIN
Accessories for fieldbus systems
Mounting Bracket for Fxx20 I/O Stations
For S-Type Fxx20 I/O Stations
Ident. no.: Z0076- DIN rail bracket fits small Fxx20 I/O stations
- Mounts onto standard 35 mm DIN rail
- Kit includes bracket and 2 mounting screws
- Degree of protection IP20

General data
| EAN | 4047101316407 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 7616995190 |
| Country of origin | DE |
| Weight | 42 g |
Technical Data
| Device type | Accessories |
| Protection class | IP20 |

