Linear Position

Linear Position

Turck’s linear position sensors are available in a variety of sensing technologies that provide a designer with a variety of options when deciding which solution best fits the application.

Inductive linear position sensors more...


Turck’s linear position sensors are available in a variety of sensing technologies that provide a designer with a variety of options when deciding which solution best fits the application.

Inductive linear position sensors are non-contact sensors using the R-L-C principle of operation, with measuring ranges up to 1,000 mm.

Magnetic linear position sensors are non-contact sensors using external magnets with imbedded hall effect sensors measuring ranges up to 200 mm.

Magnetostrictive linear position sensors are non-contact sensors using external magnets measuring ranges up to 300 in.

Draw wire (or cable pull) are mechanically operated devices with measuring ranges up to 40 m. less...

Select Country

Turck worldwide