Product BI10-G30SK-AP6X2 7M
Inductive Sensor
Ident. no.: 4648497- M30 × 1.5 threaded barrel
- Short version
- Chrome-plated brass

General data
| Customs tariff number | 8536507000 |
| Weight | 458.46 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M30 x 1.5 |
| Rated switching distance | 10 mm |
| Mounting | Flush |
| Switching frequency | 0.50 kHz |
| Cable length (L) | 7.0 m |
| Housing material | Metal, CuZn, Chrome-plated |
Data Sheets
Catalog (CAT)
Individual data sheet
Quick Start Guide
Mounting accessories
|
BST-30B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947216 |
|
BSS-30
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901319 |

