Product BST-30B
Mounting Accessories for Inductive Sensors
Mounting Clip for M30 Design
Ident. no.: 6947216- With dead-stop
- Plastic PA6

General data
| EAN | 4047101248371 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 39 g |
Technical Data
| Accessory type | Mounting clamp |
| For use with | Inductive sensors Cylindrical sensors, Read/write heads |
| Construction size | 30 x 54 x 36 mm |
| Housing diameter | Ø 30 mm |
| Housing material | Plastic, PA6, Black |

