Product LT144E-R16-3LI0-EX-B1140/S1991
Magnetically Actuated Linear Position Sensor
Analog
Ident. no.: LT0935
General data
| Customs tariff number | 9032896085 |
| Country of origin | US |
| Weight | 1100 g |
Technical Data
| Measuring range | 3657.6 mm [144.00 in] |
| Output function | Analog output |
| Current output | 4…20 mA |
| Electrical connection | Connector, 7/8″ |
| Housing material | Stainless steel, 1.4435 (AISI 316L) |
| Ambient temperature | -40…+70 °C |
| Protection class | IP68 |
| Approvals | ATEX, FM C1D1, FM C1D2, CE |

