Product KST-SB335
Mounting Accessories
Assembly Bell
For Round Cylinders
Ident. no.: 46738- Mounting on round cylinders
- Cylinder diameter 8…80 mm
- Material: Metal A2 1.4301 (AISI 304)

General data
| EAN | 4047101103533 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536504000 |
| Country of origin | CH |
| Weight | 11 g |
Technical Data
| Accessory type | Clip collar |
| For use with | Magnetic field sensors |
| Fixing clamp for correspondent cylinder diameter | 8...68 mm |
| Fixing clamp for cylindrical housing | round cylinder |
| Housing material | Metal, 1.4301 (AISI 304) |

