Product BTS-DSU35-Z02
Mounting Accessories
Mounting Kit
Ident. no.: 6900230Mounting kit for larger rotary actuators:
Spacer plate and snap ring Ø: max. 65 mm
Hole pattern on flange surface: 30 × 80 mm (30 × 130 mm)
Connection shaft (shaft peg) height 20 mm / Ø max. 40 mm
Included in delivery:
1 spacer plate Ø 20 mm (POM)
1 spacer ring Ø 20 mm (PP-GF30)
Mounting the spacer plate:
2 cylinder screws M5 × 35 [DIN 912‐A2]
2 spring washers A5 [DIN 137‐A2]
Mounting the puck with spacer ring:
1 countersunk screw M6 × 45 [DIN 7991‐A2]
The spacer ring has a 4 × 4 mm cross-shaped notch allowing the actuator to be mounted offset by 90°, suited for cross-wise mounted drives.

General data
| EAN | 4047101112320 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 3926909989 |
| Country of origin | CN |
| Weight | 80 g |
Technical Data
| Accessory type | Mounting kit |
| For use with | Dual sensors |
| Housing material | Plastic, PP-GF30 |

