Product P1-RI-QR14
Accessories
Positioning Element
For Angle Sensors RI-QR14
Ident. no.: 1590812- Positioning element
- Hollow shaft, internal diameter 6 mm
- Incl. mounting option for shaft adapter

General data
| EAN | 4047101248463 |
| eCl@ss-Code (V5.1.4): | 27279290 -/- Sensor accessories (not classified) |
| Customs tariff number | 7616995190 |
| Country of origin | CN |
| Weight | 18 g |
Technical Data
| Encoder line | Premium-Line |
| Housing material | Plastic, PC |
| Ambient temperature | -40…+85 °C |
| Protection class | IP68/IP69K |

