Product P5-RI-QR24
Accessories
Positioning Element
For Encoders RI-QR24
Ident. no.: 1590925- Positioning element, for Ø 6 mm shafts

General data
| EAN | 4047101292244 |
| eCl@ss-Code (V5.1.4): | 27279290 -/- Sensor accessories (not classified) |
| Customs tariff number | 9031909195 |
| Country of origin | CN |
| Weight | 36 g |
Technical Data
| Encoder line | Premium-Line |
| Technology | Accessories contactless encoder |
| Housing material | Metal/plastic |

