Product TBNN-S0-STD-01
Adapter for Setting up TBEN-S Module Groups
Ident. no.: 6814043- 1 piece
- Easy arrangement of TBEN-S modules
- Creation of compact TBEN-S module groups
- Straightforward installation
- Simple compliance with the installation dimensions

General data
EAN | 4047101333305 |
eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
Customs tariff number | 3926909989 |
Country of origin | CN |
Weight | 31 g |
Technical Data
Device type | Mounting accessories |
Ambient temperature | -40…+70 °C |
Protection class | IP65/IP67/IP69K |