Product HSA-M6-QR14
Accessories
Adapter Hollow Shaft/Solid Shaft
For Angle Sensors RI-QR14
Ident. no.: 6901051- Adapter pin for solid shaft
- Ø 6mm

General data
| EAN | 4047101248500 |
| eCl@ss-Code (V5.1.4): | 27279290 -/- Sensor accessories (not classified) |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 2.5 g |
Technical Data
| Encoder line | Premium-Line |
| Housing material | Aluminium |

