Product FM-IM-2UPLI63X
Processor Unit
For the Connection of FCS and FCI Product Series Flow Sensors
IO-Link Device with Current and Transistor Switching Outputs
Ident. no.: 7525104- Analog output for flow
- Transistor switching outputs for temperature and faults
- Teaching upper and lower flow limit
- LED band for indication of flow rate and media temperature
- Monitoring of operating and display range
- Detection of wire-break and short-circuit on the sensor side
- Standard IO or IO-Link operating mode
- Parametrized via pushbutton or software-supported via IO-Link

General data
| EAN | 4047101260571 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85371091990 |
| Country of origin | DE |
| Weight | 233 g |
Technical Data
| Function | Flow monitoring |
| Design | Signal processor |
| Operating voltage | 20…30 VDC |
| Output function | Analog output |
| Communication protocol | IO-Link |
| Electrical connection | Terminal block |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |
| Approvals | UL |
Data Sheets
Approval/Declaration
Brochure/Folder/Flyer (BRO)
Configuration File
Configuration Software
Manual
Product Flyer
Quick Start Guide
Connectivity accessories
|
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |
|
IOL-COM/3M
IO-Link communication line for connecting IO-Link devices to an IO-link master via a 3.5-mm jack plug |
7525110 |
Functional accessories
|
FCI-D04A4P-NA-H1141
Flow sensor for liquids — inline sensor without integrated signal processor |
6870638 |

