Product TW-R12-M-B146
HF Tag
Ident. no.: 7030500- Tag for direct mounting on metal
- The mounting position (arrow) as well as the alignment of the tag towards the read/write head must be observed under all circumstances in order to achieve a maximum read/write distance
- When installed recessed in metal by 1 mm, the write/read distance reduces to 30%
- Extended storage temperature range: The tags must undergo adequate stress tests within the proposed temperature processes before deployment.
- The following stress test was performed on this tag: Cyclic temperature stress: 5 min. at 20 °C – 5 min. at 160 °C.Number of tested cycles: 100TThis successfully performed test does not imply suitability for a specific high-temperature application, but merely serves as proof of the basic usability.
- EEPROM, memory 146 byte
- For direct mounting on metal

General data
| EAN | 4047101273502 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 8536504000 |
| Country of origin | DE |
| Weight | 2.27 g |
Technical Data
| Technology | HF RFID |
| Memory type | EEPROM |
| Design | Hard tag |
| Housing diameter | Ø 12 mm |
| Mounting | In metal,On metal |
| Memory size | 146 Byte |
| Freely usable memory | 128 Byte |
| Housing material | Plastic, PPS Epoxy |
| Active area material | Plastic, PPS, black |
| Temperature during read/write access | -40…+85 °C |
| Temperature outside detection range | -40…+130 °C |
| Protection class | IP68 |

