Product GUARD-Q20L60
Mounting Accessories
Protective housing
For Inclinometers
Ident. no.: A9684- Protective housing for Q20L60 inclinometers
- Material: Stainless steel, 1.4301
- For harsh environments
- Protects against mechanical impact such as falling rocks

General data
| EAN | 4047101264197 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 7306214000 |
| Country of origin | US |
| Weight | 130 g |
Technical Data
| Accessory type | Protective housing |
| For use with | Inclinometers |
| Construction size | 115 x 42.5 x 25 mm |
| Housing material | Stainless steel, 1.4301 (AISI 304) |

