Product  BI8-EMT18H-AP6X-H1141

Inductive Sensor

With Increased Switching Distance

Ident. no.: 46150941
    • Threaded barrel, M18 × 1
    • Stainless steel, 1.4301
    • Duroplast front cap, very resistant to thermal and mechanical load
    • Large sensing range
    • DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • M12 x 1 male connector
#

General data

eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch

Technical Data

Design Threaded barrel
Construction size M18 x 1
Rated switching distance 8 mm
Mounting Flush
Operating voltage 10…30 VDC
Output function NO contact, PNP
Switching frequency 0.50 kHz
Electrical connection Connector, M12 × 1
Housing material Stainless steel, CuZn, PTFE-coated
Ambient temperature -25…+70 °C
Protection class IP67
Special features Sn +

Mounting accessories

6901320

Select Country

Turck worldwide

to top