Product TW-R10-M-B146
HF Tag
In Metal
Ident. no.: 7030545- Tag for direct mounting on metal
- The mounting position (arrow) as well as the alignment of the tag towards the read/write head must be observed under all circumstances in order to achieve a maximum read/write distance
- When installed recessed in metal by 1 mm, the write/read distance reduces to 30%
- Extended storage temperature range: The tags must undergo adequate stress tests within the proposed temperature processes before deployment.
- The following stress test was performed on this tag: Cyclic temperature stress: 5 min. at 20 °C – 5 min. at 160 °C.Number of tested cycles: 100TThis successfully performed test does not imply suitability for a specific high-temperature application, but merely serves as proof of the basic usability.
- EEPROM, memory 146 byte
- For direct mounting on metal

General data
EAN | 4047101291438 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 8523510000 |
Country of origin | DE |
Weight | 1 g |
Technical Data
Technology | HF RFID |
Memory type | EEPROM |
Design | Hard tag |
Housing diameter | Ø 10 mm |
Mounting | In metal |
Memory size | 146 Byte |
Freely usable memory | 128 Byte |
Housing material | Plastic, PPS Epoxy |
Active area material | Plastic, PPS, black |
Temperature during read/write access | -40…+85 °C |
Temperature outside detection range | -40…+130 °C |
Protection class | IP68 |