Product TBEN-LL-8IOLA
Compact multiprotocol I/O module for Ethernet
8 IO-Link Master Channels
16 Universal Digital PNP Channels, Channel Diagnostics
Ident. no.: 100029880- PROFINET device, EtherNet/IP device, Modbus TCP server, CC-Link IE field basic
- Integrated Ethernet switch
- Supports 10 Mbps/100 Mbps
- 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection
- PROFINET S2 system redundancy
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- M12, 5-pin, L-coded male connector for power supply
- ATEX zone 2/22
- CCC-Ex
- 5-pin M12 slots for IO-Link master
- IO-Link master port class A
- IO-Link protocol 1.1
- Programmable ARGEE

General data
| EAN | 4047101556551 | 
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) | 
| Customs tariff number | 8517620020 | 
| Country of origin | DE | 
| Weight | 555 g | 
Technical Data
| Fieldbus Protocol | Modbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field Basic | 
| Signal type | IO-Link, Digital output, Digital input/output, Digital input | 
| Connection technology signal | M12 | 
| Device type | I/O Module, Compact station, Field Logic Controller (ARGEE) | 
| Fieldbus transmission rate | 10/100 Mbps | 
| Fieldbus connection technology | 2 x M12, 4-pin, D-coded | 
| Ambient temperature | -40…+70 °C | 
| Protection class | IP65/IP67/IP69K | 
| Approvals | ATEX Zone 2/22, cULus, IECEx, CCC | 
Data Sheets
Approval
Configuration File
Configuration Software
Instructions for Use
Manual
Manufacturer's Declaration
| EU and UK Declaration of Conformity | 242 KB | 
| EU and UK Declaration of Conformity According to ATEX | 120 KB | 
Product Overview
Technology Flyer
Mounting accessories
|   | TB-SG-L Protective housing for TBEN-L and TBIL-M block I/O modules for use in ATEX Zone 2/22 | 100014865 | 
Connectivity accessories
|   | VS-M12-PWR Blanking plug for M12 female connectors | 100034822 | 
Connectivity accessories — I/O
|   | RK 4T-2-RS 4T Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 3-pin, M12, Male, Straight, 3-pin, IP68, IP69K, Cable length: 2 m, Cable jacket: PVC, Gray, other cable lengths and qualities available, see www.turck.com | U2151-3 | 
|   | RK 4.4T-2-RS 4.4T Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 4-pin, M12, Male, Straight, 4-pin, IP68, IP69K, Cable length: 2 m, Cable jacket: PVC, Gray, other cable lengths and qualities available, see www.turck.com | U2445 | 
|   | RK 4.5T-2-RS 4.5T Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 5-pin, M12, Male, Straight, 5-pin, IP68, IP69K, Cable length: 2 m, Cable jacket: PVC, Gray, other cable lengths and qualities available, see www.turck.com | U2187-1 | 
Connectivity accessories — Network
|   | RSSD RSSD 441-2M Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: TPE, turquoise | U-02482 | 
|   | RSSD RJ45 441-2M Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: TPE, turquoise | U-08880 | 


 
										 
					
				 
					
				 
					
				