Product RI240P1-QR20-LU4X2-0.24-AMP01-3P
Miniature Encoder
With Analog Output
Premium Line
Ident. no.: 100000200- Rectangular, plastic
- Compact and robust housing
- Versatile mounting possibilities
- Positioning element P1-RI-QR20 included in delivery
- For vehicle board nets, 12 V and 24 V
- Increased interference immunity 100 V/m following the e1 type approval
- Protection against conducted interference acc. to DIN ISO 7637-2 (SAE J 113-11)
- Extended temperature range
- High protection class IP68/IP69K
- Protection against salt spray and rapid temperature changes
- Measuring range displayed via LED
- Immune to electromagnetic interference
- Resolution: 0.09°
- 3‐wire, 8…30 VDC
- Analog output 0.5…4.5 V
- Output 5 V (typ.) where there is no RLC coupling

General data
| EAN | 4047101435474 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 9031808085 |
| Country of origin | DE |
| Weight | 108 g |
Technical Data
| Encoder line | Premium-Line |
| Technology | Contactless |
| Output type | Absolute singleturn |
| Shaft Type | Blind hole shaft |
| Shaft diameter D (mm) | 6, 6.35 |
| Construction size | 71.6 x 62.6 x 20 mm |
| Flange type | Flange without mounting element |
| Measuring range | -120…120° |
| Operating voltage | 8…30 VDC |
| Output function | Analog output |
| Voltage output | 0.5…4.5 V |
| Electrical connection | Cable with connector, AMP Superseal |
| Cable length (L) | 0.240 m |
| Housing material | Plastic, Ultem |
| Ambient temperature | -40…+85 °C |
| Protection class | IP68/IP69K |
Data Sheets
Approval/Declaration
Catalog
Manual
Product Flyer
Mounting accessories
|
P1-RI-QR20
Positioning element for encoder RI-QR20, for Ø 6 mm shafts |
1593041 |
|
P2-RI-QR20
Positioning element for encoder RI-QR20, for Ø 6.35 mm shafts |
1593042 |

