Product FOC11EX-2G
excom I/O System
RS485-IS — Fiber Optic Media Converter for Zone 1
Ident. no.: 100000551- Media converter for Profibus-DP, Modbus RTU and byte-oriented serial data telegrams
- Automatic detection of the transmission rate
- Transmission length up to 2.5 km
- Wire-break monitoring
- Intrinsically safe fiber optic interface
- RS485-IS interface
- Mounting in zone 1 possible

General data
| EAN | 4047101439755 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 668 g |
Technical Data
| Fieldbus Protocol | PROFIBUS-DP |
| Connection technology signal | D-Sub |
| Device type | Fiber optic media converter |
| Ambient temperature | -40…+70 °C |
| Protection class | IP20 |
| Approvals | ATEX, cFMus, cFM, IECEx, KOSHA, UKCA, CE |

