Product IMXK12-AO01-1I-1I-H0/24VDC/CC
Analog Signal Isolator
1-channel
Ident. no.: 100000704- Input circuit monitored for wire break and short circuit
- Complete galvanic isolation
- HART transparent
- Removable cage clamp terminals
- ATEX, IECEx, cULus
- Use in zone 2
- SIL 2

General data
| EAN | 4047101441734 |
| eCl@ss-Code (V5.1.4): | 27210107 -/- Transducer (universal) |
| Customs tariff number | 8543709860 |
| Country of origin | DE |
| Weight | 1.1 g |
Technical Data
| Signal type | Analog output (HART transparent) |
| Device type | Analog signal isolator - Output field side |
| Ex version | yes |
| Approvals | ATEX |
| Functional safety (SIL/PL) | SIL2 |
| Nominal voltage | 24 VDC |
| Number of channels | 1 |
| Electrical connection | Removable spring-type terminals, 2-pin |
| Protection class | IP20 |
| Product series | IMXK12 |
Data Sheets
Approval
| TÜV 15 ATEX 153600 X | 1520 KB |
| IECEx - TUN15.0011X | 2327 KB |
| UL - IS-1.318A1 | 168 KB |
| SIL TÜV Certificate | 888 KB |
| TÜV 22 UKEX 7101 X | 356 KB |
Brochure/Folder/Flyer (BRO)
EU Declaration of Conformity
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Mounting accessories
|
IMX12-CC-2X-4BK
Spring terminals for IM(X)12 modules; included in delivery: 4 pcs. black terminals, 2-pin |
7580942 | |
|
IMX12-CC-2X-4BU
Spring terminals for IM(X)12 modules; included in delivery: 4 pcs. blue terminals, 2-pin |
7580943 | |
|
IMX12-SC-2X-4BK
Screw terminals for IM(X)12 modules; included in delivery: 4 pcs. of 2-pin black terminals |
7580940 | |
|
IMX12-SC-2X-4BU
Screw terminals for IM(X) 12 modules; included in delivery: 4 pcs. of 2-pin blue terminals |
7580941 |

